

Brand: Killark
Catalog ID: B7013HG
Killark's B7 Series of Hazardous Location Magnetic Motor Starters provide motor control utilizing single-speed, non-reversing NEMA-type starters. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Standard starter manufacturer configurations include Eaton (Cutler Hammer) AN16 Series and Schneider (Square D) 8536 Series motor starters.
Catalog Number
B7013HG
Horsepower - Maximum
30
Product Family
Motor Starters
Series
B7 Series
Size
3
UPC
783936095714
Size
3
Coil Voltage
240V
Voltage Rating
600 V
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
Hazardous Rating(s)
Nema Rating
3, 4, 4X
UL File Number
E83696
Horsepower - Maximum
30