




Brand: Killark
Catalog ID: B7CA-WFDB-62060
Suitable for indoor/outdoor use, primarily to provide a degree of protection against winblown dust, rain, spashing water, hose directed water, damage from external ice formation and corrosion.
Action
DP
Actuator
Molded Case Circuit Breaker Operator
Application
Locations such as petroleum refineries, chemical and petroleum plants with indoor and outdoor processes. Motor control and circuit protection in locations made hazardous due to the presence of flammable gases or vapors, combustible dust, or easily ignitable fiber and flyings, and areas which are subject to corresion, weather, and dampness.
Catalog Number
B7CA-WFDB-62060
Color
Aluminum
Enclosure Type
Bolted
Finish Type
Lacquer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Operating Temperature Celcius Max
40 Degree
Product Family
Distribution Equipement
Series
B7C Series
Type
Circuit Breaker Enclosure
UPC
783936098586
Depth
9.125 in
Height
18 in
Weight
46 lb
Width
11 in
Amperage Rating
60 A
Frequency Rating
60 Hz
Primary Voltage
600 VAC/250 VDC
Number Of Poles
2
Number Of Wires
3
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
Hazardous Rating(s)
Nema Rating
3, 4, 4X, 7(B, C, D), 9(E, F, G)
UL File Number
E83969
Action
DP
Actuator
Molded Case Circuit Breaker Operator
Operating Temperature Celcius Max
40 Degree