

Brand: Killark
Catalog ID: B7CF-WND-631000
Suitable for indoor/outdoor use, primarily to provide a degree of protection against winblown dust, rain, spashing water, hose directed water, damage from external ice formation and corrosion.
Action
TP
Actuator
Molded Case Circuit Breaker Operator
Application
Locations such as petroleum refineries, chemical and petroleum plants with indoor and outdoor processes. Motor control and circuit protection in locations made hazardous due to the presence of flammable gases or vapors, combustible dust, or easily ignitable fiber and flyings, and areas which are subject to corresion, weather, and dampness.
Catalog Number
B7CF-WND-631000
Color
Aluminum
Enclosure Type
Bolted
Finish Type
Lacquer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Operating Temperature Celcius Max
40 Degree
Product Family
Distribution Equipement
Series
B7C Series
Type
Circuit Breaker Enclosure
UPC
783936099781
Depth
15 in
Height
62.25 in
Weight
540 lb
Width
20.25 in
Amperage Rating
1000 A
Frequency Rating
60 Hz
Primary Voltage
600 VAC/250 VDC
Number Of Poles
3
Number Of Wires
4
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
Hazardous Rating(s)
Nema Rating
3, 4, 4X, 7(B, C, D), 9(E, F, G)
UL File Number
E83969
Action
TP
Actuator
Molded Case Circuit Breaker Operator
Operating Temperature Celcius Max
40 Degree