

Brand: Killark
Catalog ID: B7NFD16A
Killark B7NFD Series of Hazardous Location Non-Fused Disconnect Switches provide local means of disconnect of service entrance, feeder or branch circuits, lighting, heating, appliance and motor circuits. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments.
Action
3P
Actuator
Rotary Handle
Catalog Number
B7NFD16A
Color
Enclosure Type
Bolted
EU RoHS Indicator
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall
Operating Temperature Celcius Max
40 Degree
Product Family
Distribution Equipement
Series
B7NFD Series
Type
Non-Fused Disconnect
UPC
783936151687
Frequency Rating
60 Hz
Primary Voltage
600 VAC
Number Of Poles
3
Number Of Wires
4
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
EU RoHS Indicator
Hazardous Rating(s)
Nema Rating
3, 4, 4X, 7(B, C, D), 9(E, F, G)
Action
3P
Actuator
Rotary Handle
Operating Temperature Celcius Max
40 Degree