

Brand: Wiegmann
Catalog ID: P1212SS
The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.
Stainless steel panels are 14 gauge. Panels fit the following enclosures: B, BCH, BN4, BN4CH, BN4SS, BN4CHSS, BN4AL, BN4CHAL.
Application
For use with JIC enclosures.
Catalog Number
P1212SS
Color
Stainless Steel
Construction
Non-Flanged
Material
Stainless Steel
Mounting Type
Series
P Series
Type
Back Panel
UPC
786725333721
Actual Height
10.88 in
Actual Width
10.88 in
Height
11 in
Weight
2.6 lb
Width
11 in
Buy America(n) Qualified
Carton Quantity
10
Pallet Quantity
480