

Brand: Wiegmann
Catalog ID: P1614SS
The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.
Stainless steel panels are 14 gauge. Panels fit the following enclosures: B, BCH, BN4, BN4CH, BN4SS, BN4CHSS, BN4AL, BN4CHAL.
Application
For use with JIC enclosures.
Catalog Number
P1614SS
Color
Stainless Steel
Construction
Non-Flanged
Material
Stainless Steel
Mounting Type
Series
P Series
Type
Back Panel
UPC
786725333806
Actual Height
14.88 in
Actual Width
12.88 in
Height
15 in
Weight
2 lb
Width
13 in
Buy America(n) Qualified
Carton Quantity
10
Pallet Quantity
312