HUBBELL
Back Panel (JIC B Series) 4.8 X 4.8, Aluminum
Image of P0606AL Back Panel (JIC B Series) 4.8 X 4.8, Aluminum
*Representative image
Image of P0606AL Back Panel (JIC B Series) 4.8 X 4.8, Aluminum

Back Panel (JIC B Series) 4.8 X 4.8, Aluminum

Brand: Wiegmann

Catalog ID: P0606AL

Back Panel (JIC B Series) 4.8X4.8 Aluminum

The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.

  • Fabricated from aluminum
  • Panels mount to provided weldnuts

Aluminum panels are 5052-H32 aluminum alloy, .080-inch thick. Panels fit the following enclosures: B, BCH, BN4, BN4CH

General

Application

For use with JIC enclosures.

Catalog Number

P0606AL

Construction

Non-Flanged

Material

Aluminum

Mounting Type

  • Mounting Holes
  • Mounting Holes

Series

P Series

Type

Back Panel

UPC

786725334551

Dimensions

Actual Height

4.88 in

Actual Width

4.88 in

Height

5 in

Weight

0.5 lb

Width

5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10

Pallet Quantity

50