HUBBELL
Image of NP4224 Back Panel (N1/3R/4/12) 39 X 21, Carbon Steel - White
* Representative image
Image of NP4224 Back Panel (N1/3R/4/12) 39 X 21, Carbon Steel - White

Back Panel (N1/3R/4/12) 39 X 21, Carbon Steel - White

Brand: Wiegmann

Catalog ID: NP4224

Back Panel (N1/3R/4/12) 39X21 Carbon Steel - White

Product details

General

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP4224

Color

White

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

NP

Type

Back Panel

UPC

786725365609

Dimensions

Height

39 in

Weight

29 lb

Width

21 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1