

Brand: Wiegmann
Catalog ID: NP2020SSC
The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.
Stainless panels are 12 gauge. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412C Series enclosures.
Catalog Number
NP2020SSC
Color
Stainless Steel
Construction
Non-Flanged
Material
Stainless Steel
Mounting Type
Series
NP Series
Type
Back Panel
UPC
786725864706
Actual Height
18.2 in
Actual Width
18.2 in
Height
18 in
Weight
9 lb
Width
18 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1
Pallet Quantity
160