HUBBELL
Back Panel (Ultimate) 22.2 X 18.2, 304 Stainless Steel
Image of NP2420SSC Back Panel (Ultimate) 22.2 X 18.2, 304 Stainless Steel
*Representative image
Image of NP2420SSC Back Panel (Ultimate) 22.2 X 18.2, 304 Stainless Steel

Back Panel (Ultimate) 22.2 X 18.2, 304 Stainless Steel

Brand: Wiegmann

Catalog ID: NP2420SSC

Back Panel (Ultimate) 22.2X18.2 304 Stainless Steel

The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.

  • Fabricated from 304 stainless steel
  • Exterior surface has a smooth grained finish

Stainless panels are 12 gauge. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

General

Application

For use with Ultimate N412C Series enclosures.

Catalog Number

NP2420SSC

Color

Stainless Steel

Construction

Flanged

Material

Stainless Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Series

NP Series

Type

Back Panel

UPC

786725864720

Dimensions

Actual Height

1.25 in

Actual Width

23.375 in

Height

1 in

Weight

12 lb

Width

23 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

124