

Brand: Wiegmann
Catalog ID: NP2420CG
The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.
Optional "G" panels have a conductive finish (no paint). Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412C Series enclosures.
Catalog Number
NP2420CG
Construction
Flanged
Finish Type
Conductive (No Paint)
Material
Carbon Steel
Mounting Type
Series
NP Series
Type
Back Panel
UPC
786725867882
Actual Height
1.375 in
Actual Width
23.25 in
Height
1 in
Weight
12 lb
Width
23 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1
Pallet Quantity
44