HUBBELL
Back Panel (Ultimate) 40.2 X 34.2, 304 Stainless Steel
Image of NP4236SSC Back Panel (Ultimate) 40.2 X 34.2, 304 Stainless Steel
*Representative image
Image of NP4236SSC Back Panel (Ultimate) 40.2 X 34.2, 304 Stainless Steel

Back Panel (Ultimate) 40.2 X 34.2, 304 Stainless Steel

Brand: Wiegmann

Catalog ID: NP4236SSC

Back Panel (Ultimate) 40.2X34.2 304 Stainless Steel

The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.

  • Fabricated from 304 stainless steel
  • Exterior surface has a smooth grained finish

Stainless panels are 12 gauge. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

General

Application

For use with Ultimate N412C Series enclosures.

Catalog Number

NP4236SSC

Color

Stainless Steel

Construction

Flanged

Material

Stainless Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Series

NP Series

Type

Back Panel

UPC

786725864799

Dimensions

Actual Height

1.375 in

Actual Width

34.75 in

Height

1 in

Weight

41 lb

Width

35 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1