HUBBELL
Back Panel (Ultimate) 58.2 X 34.2, 304 Stainless Steel
Image of NP6036SSC Back Panel (Ultimate) 58.2 X 34.2, 304 Stainless Steel
*Representative image
Image of NP6036SSC Back Panel (Ultimate) 58.2 X 34.2, 304 Stainless Steel

Back Panel (Ultimate) 58.2 X 34.2, 304 Stainless Steel

Brand: Wiegmann

Catalog ID: NP6036SSC

Back Panel (Ultimate) 58.2X34.2 304 Stainless Steel

The C Series back panels are used in all N412C Ultimate Series enclosures for mounting many types of electrical components.

  • Fabricated from 304 stainless steel
  • Exterior surface has a smooth grained finish

Stainless panels are 12 gauge. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

General

Application

For use with Ultimate N412C Series enclosures.

Catalog Number

NP6036SSC

Color

Stainless Steel

Construction

Flanged

Material

Stainless Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Series

NP Series

Type

Back Panel

UPC

786725864812

Dimensions

Actual Height

58.2 in

Actual Width

34.2 in

Height

58 in

Weight

55 lb

Width

34 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1