HUBBELL
Back Panel (Ultimate) 58.2 X 34.2, Carbon Steel - Galvanized
Image of NP6036CG Back Panel (Ultimate) 58.2 X 34.2, Carbon Steel - Galvanized
*Representative image
Image of NP6036CG Back Panel (Ultimate) 58.2 X 34.2, Carbon Steel - Galvanized

Back Panel (Ultimate) 58.2 X 34.2, Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: NP6036CG

Back Panel (Ultimate) 58.2X34.2 Carbon Steel - Galvanized

The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.

  • Fabricated from pre-galvanized steel
  • Panels mount to provided collar studs

Optional "G" panels have a conductive finish (no paint). Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

General

Application

For use with Ultimate N412C Series enclosures.

Catalog Number

NP6036CG

Construction

Flanged

Finish Type

Conductive (No Paint)

Material

Carbon Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Series

NP Series

Type

Back Panel

UPC

786725868001

Dimensions

Actual Height

58.2 in

Actual Width

34.2 in

Height

58 in

Weight

60 lb

Width

34 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

22