HUBBELL
Image of BE30 Ball Eye - 30k lb
Image of BE30 Ball Eye - 30k lb

Ball Eye - 30k lb

Brand: ANDERSON

Catalog ID: BE30

  • Eye: 1.000 x 2.000" Opening x 0.688" Thick
  • UTS 30,000 lb
  • Material: Body is Galv. Steel
  • For use with class 52-3 and 52-5 insulators per ANSI Spec. C-29.2.71

Product details

General

Catalog Number

BE30

Material

Steel

Number of Bolt Holes

0

Series

BE Series

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359291725

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Pin

0 in

Dimensions

2.38 in x 4.41 in x 1.69 in

Height

1.69 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length

2.38 in

Length - Coupling

3.719 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

0.98 lb

Width

4.41 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Logistics

Pallet Quantity

1920

Resources and downloads