HUBBELL
Image of 909462000 Ball Eye - 50k lb
* Representative image
Image of 909462000 Ball Eye - 50k lb

Ball Eye - 50k lb

Brand: ANDERSON

Catalog ID: 909462000

Ball eyes are used to attach ball and socket insulators to other associated hardware. The use of the ball oval-eye and an anchor shackle is one of the most common distribution tower attachment combinations.

Ball eyes are used to attach ball and socket insulators to other associated hardware. The use of the ball oval-eye and an anchor shackle is one of the most common distribution tower attachment combinations.

  • Ultimate strength is 50,000 lbs. (222kN)
  • Eye: 1.250 x2.500" Opening x 0.750" Thick
  • Material: Body - Galvanized Forged Steel
  • For use with class 52-8 and 52-11 insulators per ANSI Spec. C-29.2.71.

Product details

General

Catalog Number

909462000

EU RoHS Indicator

No

Material

Steel

Number of Bolt Holes

0

Series

BE Series

Strength Rating - Ultimate

50000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359252801

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

4.5 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

1.548 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

1344

Resources and downloads