HUBBELL
Image of PS400006 Ball Lock Pin, Chain For 1,250 lb. Snatch Block
* Representative image
Image of PS400006 Ball Lock Pin, Chain For 1,250 lb. Snatch Block

Ball Lock Pin, Chain For 1,250 lb. Snatch Block

Brand: CHANCE Lineman Grade Tools

Catalog ID: PS400006

Ball Lock Pin, Chain for 1,250 lb Snatch Block

For use with Snatch Blocks 22301 or 22302 only

Product details

General

Catalog Number

PS400006

UPC

096359503378

Dimensions

Weight

0.25 lb

WeightMetric

0.1 kg

Resources and downloads