HUBBELL
Image of C3IAP BANDED, HEAVY-DUTY, ARRESTER POLE BRACKET, 3 POSITION

BANDED, HEAVY-DUTY, ARRESTER POLE BRACKET, 3 POSITION

Brand: Chance

Catalog ID: C3IAP

Three position bracket that is designed to support intermediate arresters.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Fits 7-3/4" to 12/1/4" diamter poles
  • 1/2 x 2" carriage bolts with lock wsher and hexnut are arranged in a 8-3/4" bolt circle
  • Bracket is 6061-T6 aluminum and fasteners are galvanized steel

General

Catalog Number

C3IAP

Type

Bracket

UPC

096359569398

Dimensions

Distance From Pole

N/A

Weight

47.04 lb

Logistics

Carton Quantity

2