HUBBELL
Image of PSCDEWNK38X010 Barry D.E.W. Line® Heavy Rope Link, 10 ft/3.0 m
* Representative image
Image of PSCDEWNK38X010 Barry D.E.W. Line® Heavy Rope Link, 10 ft/3.0 m
Image of PSCDEWNK38X010 Barry D.E.W. Line® Heavy Rope Link, 10 ft/3.0 m

Barry D.E.W. Line® Heavy Rope Link, 10 ft/3.0 m

Brand: Chance

Catalog ID: PSCDEWNK38X010

Dielectric Even Wet insulating rope tool designed for performing live line work on AC or DC systems. One closed and one open spelter socket termination.

  • Rated Working Load 15,000 lb./6,803 kg
  • Insulting Rope area is 1.25 in (32 mm) diameter
  • Steel Spelter Socket Terminations retain 100% of rope's breaking strength
  • Available with two closed spelter socket terminations, two open spelter socket terminations, or one of each as pictured
  • Available in custom lengths

Product details

General

Catalog Number

PSCDEWNK38X010

Working Load Limit

15,000 lb

Working Load Limit Metric

6,804 kg

Dimensions

Diameter

1.25 in

Diameter - Metric

32 mm

Length

10 ft

Length Metric

3 m

Weight

42 lb

WeightMetric

19 kg