HUBBELL
Image of PSCDEWNK10040 Barry D.E.W. Line® Tag Line, 40 ft/12.1 m
* Representative image
Image of PSCDEWNK10040 Barry D.E.W. Line® Tag Line, 40 ft/12.1 m

Barry D.E.W. Line® Tag Line, 40 ft/12.1 m

Brand: Chance

Catalog ID: PSCDEWNK10040

Dielectric Even Wet insulating rope tool designed for performing live line work on AC or DC systems.

  • Rated Working Load 200 lb./90.7 kg
  • Meets or exceeds dry or wet electrical requirements of IEC 62196:2009 and ASTM F1701-12
  • Cleanable and easy to maintain and test
  • Arc-Flash Category 4 rated
  • Fixed length with stainless steel thimbles and sealed terminations
  • Storage bag with dessicant included

Product details

General

Catalog Number

PSCDEWNK10040

UPC

096359754183

Working Load Limit

200 lb

Working Load Limit Metric

90 kg

Dimensions

Diameter

0.25 in

Diameter - Metric

6 mm

Length

40 ft

Length Metric

12.1 m

Weight

2 lb

WeightMetric

1.8 kg

Logistics

Carton Quantity

1