HUBBELL
Image of PSCDEWNA50500 Barry D.E.W. Line® Throw Line, 500 ft/152.4 m
* Representative image
Image of PSCDEWNA50500 Barry D.E.W. Line® Throw Line, 500 ft/152.4 m
Image of PSCDEWNA50500 Barry D.E.W. Line® Throw Line, 500 ft/152.4 m

Barry D.E.W. Line® Throw Line, 500 ft/152.4 m

Brand: Chance

Catalog ID: PSCDEWNA50500

Dielectric Even Wet insulating rope tool designed as a leading line for lifting other lines when performing live line work on AC or DC systems.

Barry D.E.W. Line(R) Dielectric Throw Line meets ASTM F1701-12 and IEC62192:2009.Working Load Limit 30 lb./13.6 kgLength is 500 ft/152.4 mLine diameter is 1/8 inch/3 mmWeight is 0.7 lb (0.3 kg) per 100 ft (30.5 m)Sealed terminations at each endTransport bag and storage reel included

  • Working Load Limit 30 lb./13.6 kg
  • Meets or exceeds dry or wet electrical requirements of IEC 62196:2009 and ASTM F1701-12
  • Cleanable and easy to maintain and test
  • Fixed length with capped and sealed terminations
  • Storage bag and reel included

Product details

General

Catalog Number

PSCDEWNA50500

Working Load Limit

30 lb

Dimensions

Diameter

0.125 in

Length

500 in

Weight

3.5 lb

WeightMetric

1.5 kg