HUBBELL
Image of PSCDEWNP28050 Barry D.E.W. LineĀ® Series, Work Rope, 50 ft/15.2 m

Barry D.E.W. LineĀ® Series, Work Rope, 50 ft/15.2 m

Brand: Chance

Catalog ID: PSCDEWNP28050

Dielectric Even Wet insulating rope tool designed for performing live line work on AC or DC systems.

  • Rated Working Load 1,260 lb./571.5 kg
  • Meets or exceeds dry or wet electrical requirements of IEC 62196:2009 and ASTM F1701-12
  • Cleanable and easy to maintain and test
  • Arc-Flash Category 4 rated
  • Fixed length with stainless steel thimbles and sealed terminations
  • Storage bag with dessicant included

General

Catalog Number

PSCDEWNP28050

Series

Barry D.E.W. LineĀ® Series

Tensile Strength

6,300 lb./2,857 kg

UPC

096359752998

Working Load Limit

1,260 lb

Working Load Limit Metric

571 kg

Dimensions

Diameter

0.5 in

Diameter - Metric

13 mm

Length

50 ft

Length Metric

15.2 m

Weight

7.3 lb

Weight Metric

3.3 kg

Force Related

Tensile Strength

6,300 lb./2,857 kg

Working Load Limit

1,260 lb

Working Load Limit Metric

571 kg