HUBBELL
Image of BB024SSL9LT14 BB024SSL9LT14, Stainless Steel Flexible Braid
Image of BB024SSL9LT14 BB024SSL9LT14, Stainless Steel Flexible Braid

BB024SSL9LT14, Stainless Steel Flexible Braid

Brand:

Burndy

Catalog ID:

BB024SSL9LT14

Flexible Stainless Steel Braid

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

BB024SSL9LT14

Connector Type

Braid

Material

Stainless Steel

UPC

781810674864

UPC 12 Digit

7818106748644

Dimensions

Dimension - L Length Overall mm

241.3

Dimension - Length Overall inch

9.5

Length

9.5 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

4200