HUBBELL
Image of BB038SSL7D87T12 BB038SSL7D87T12, Flexible Stainless Steel Braid
Image of BB038SSL7D87T12 BB038SSL7D87T12, Flexible Stainless Steel Braid

BB038SSL7D87T12, Flexible Stainless Steel Braid

Brand:

Burndy

Catalog ID:

BB038SSL7D87T12

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

BB038SSL7D87T12

Connector Type

Braid

Material

Stainless Steel

UPC

621945453845

UPC 12 Digit

6219454538455

Dimensions

Dimension - L Length Overall mm

200

Dimension - Length Overall inch

7.8

Length

7.87 in

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Minimum Pack Quantity

1

Resources and downloads