

Brand: Burndy
Catalog ID: BB077L3000
Catalog Number
BB077L3000
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Plated
Yes
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810207086
UPC 14 Digit GTIN
00781810207086
Dimension - L Length Overall mm
76200 mm
Dimension - Length Overall inch
3000 in
Length
3000 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Minimum Pack Quantity
1