HUBBELL
Image of BB4032L10G1TN BB4032L10G1TN Flexible Copper Braid
Image of BB4032L10G1TN BB4032L10G1TN Flexible Copper Braid

BB4032L10G1TN Flexible Copper Braid

Brand: Burndy

Catalog ID: BB4032L10G1TN

Flexible Copper Braid 10 inches long.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BB4032L10G1TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

4

Plated

Yes

Product Family

Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts

Product Type

Mechanical

UPC

781810114704

UPC 14 Digit GTIN

00781810114704

Dimensions

Dimension - L Length Overall mm

254 mm

Dimension - Length Overall inch

10 in

Dimensions

10 in x 1.38 in x 0.38 in

Height

0.38 in

Length

10 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Braid

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1