HUBBELL
Image of BBB1235011GG1 BBB1235011GG1, Copper Busbar
Image of BBB1235011GG1 BBB1235011GG1, Copper Busbar

BBB1235011GG1, Copper Busbar

Brand:

Burndy

Catalog ID:

BBB1235011GG1

Product details

General

Catalog Number

BBB1235011GG1

UPC

781810508855

UPC 12 Digit

7818105088555

Dimensions

Dimension - Bar Length mm

279

Dimension - Bar Thickness mm

13

Dimension - Bar Width mm

89

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

15