HUBBELL
Image of BBB14119D25KIT BBB14119D25KIT, Copper Busbar Kit
Image of BBB14119D25KIT BBB14119D25KIT, Copper Busbar Kit

BBB14119D25KIT, Copper Busbar Kit

Brand:

Burndy

Catalog ID:

BBB14119D25KIT

  • Copper busbar is used in a variety of applications. UL Listed for grounding.
  • Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Catalog Number

BBB14119D25KIT

Material

Copper

UPC

781810667231

UPC 12 Digit

7818106672311

Dimensions

Dimension - Bar Length inch

19.25 in

Dimension - Bar Length mm

489 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

1 in

Dimension - Bar Width mm

25 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1