

Brand: Burndy
Catalog ID: BBB14236N
Catalog Number
BBB14236N
Material
Copper
Product Family
Grounding and Bonding Connectors>Copper Busbars
Product Type
Mechanical
UPC
781810498941
UPC 14 Digit GTIN
00781810498941
Dimension - Bar Length inch
36 in
Dimension - Bar Length mm
914 mm
Dimension - Bar Thickness inch
0.25 in
Dimension - Bar Thickness mm
6 mm
Dimension - Bar Width inch
2 in
Dimension - Bar Width mm
2 mm
Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Minimum Pack Quantity
1