HUBBELL
BBB14420J, Bare Copper Busbar, 20" Long, 4" Wide
Image of BBB14420J BBB14420J, Bare Copper Busbar, 20" Long, 4" Wide
Image of BBB14420J BBB14420J, Bare Copper Busbar, 20" Long, 4" Wide

BBB14420J, Bare Copper Busbar, 20" Long, 4" Wide

Brand: Burndy

Catalog ID: BBB14420J

Copper Busbar, 34. Can be used as a common ground point and power applications.

  • Bare Copper Busbar
  • UL Listed for Grounding
  • Many sizes and hole patterns available

General

Application

For Use As A Common Ground Point And Power Applications

Catalog Number

BBB14420J

Material

Copper

Physical Attribute - Number of Holes

68

Product Family

Grounding and Bonding Connectors>Copper Busbars

Product Type

Mechanical

Sub Brand

BUS BAR

Type

BBB

UPC

781810489390

UPC 14 Digit GTIN

00781810489390

Dimensions

Dimension - Bar Length inch

20 in

Dimension - Bar Length mm

508 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

4 in

Dimension - Bar Width mm

102 mm

Dimension - Hole Size inch

0.44 in

Dimension - Hole Size mm

11 mm

Dimension - Width fraction

4 in

Dimension - Width inch

4.00 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Configuration

Physical Attribute - Number of Holes

68

Logistics

Minimum Pack Quantity

1