HUBBELL
Image of BD-01 BD-01, Balance Reel 0.5 - 1.5 lbs.

BD-01, Balance Reel 0.5 - 1.5 lbs.

$142.44 USD

Brand: Gleason Reel

Catalog ID: BD-01

Collection name: ToolAssistPro™

Balance Reel 0.5 - 1.5 lbs.

  • For balancing tools weighing upto 5 lbs (2.3kg).
  • Each balancer incorporates all of the important functions expected of a world class product

General

Catalog Number

BD-01

Load Capacity

0.5 - 1.5

Series

BD – Light/Medium Duty Series

Type

Reel

UPC

783246008459

Dimensions

Cable Length Active

6

Force Related

Load Capacity

0.5 - 1.5