HUBBELL
Image of BD-05 BD-05, Balance Reel 3.0 - 5.0 lbs.

BD-05, Balance Reel 3.0 - 5.0 lbs.

$146.67 USD

Brand: Gleason Reel

Catalog ID: BD-05

Collection name: ToolAssistPro™

Balance Reel 3.0 - 5.0 lbs.

  • For balancing tools weighing upto 5 lbs (2.3kg).
  • Each balancer incorporates all of the important functions expected of a world class product

General

Catalog Number

BD-05

Load Capacity

3 - 5

Series

BD – Light/Medium Duty Series

Type

UPC

783246008473

Dimensions

Cable Length Active

6

Force Related

Load Capacity

3 - 5