

Brand: Burndy
Catalog ID: BD12N1TN
Catalog Number
BD12N1TN
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Yes
Plating Type
Tin
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810218754
UPC 14 Digit GTIN
00781810218754
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12 in
Length
12 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
190
Rating - Outdoor Amperage
225
Certification - CSA Approved
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
UL Listed
Yes
Connector Type
Braid
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
5250