HUBBELL
Image of BD56G285TN BD56G285TN Tin Plated Copper Braid 56 in Long
Image of BD56G285TN BD56G285TN Tin Plated Copper Braid 56 in Long

BD56G285TN Tin Plated Copper Braid 56 in Long

Brand:

Burndy

Catalog ID:

BD56G285TN

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

BD56G285TN

Connector Type

Braid

Material

Copper

UPC

621945431317

UPC 12 Digit

6219454313177

Dimensions

Dimension - L Length Overall mm

1422 mm

Dimension - Length Overall inch

56.00 in

Length

56 in

Electrical Ratings

Rating - Indoor Amperage

190 A

Rating - Outdoor Amperage

225 A

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

1680

Resources and downloads