HUBBELL
Image of BDBMCS3SM2 BDBMCS3SM2, Flex Rated Stud Style Power Distribution Block

BDBMCS3SM2, Flex Rated Stud Style Power Distribution Block

Brand: Burndy

Catalog ID: BDBMCS3SM2

POWER DISTRIBUTION BLOCK, 2 POLE 600V AL9CU, RUN:(1) 3/8 STUD TAP:(4) 2/0-14.

  • 600 Volt Rated
  • Listed to UL1953
  • Rated for use with code and flex conductor without requiring ferrules
  • AL9CU dual rated for use with copper and aluminum conductors
  • Range taking conductor ports can accommodate wire sizes up to 535 DLO and can support up to 5 run conductors and up to 24 tap conductors
  • High Schort-Circuit Current Rating up to 100kA with proper fusing

General

Catalog Number

BDBMCS3SM2

Connector Type

Power Distribution Block

Material

Aluminum

Trade Name

VERSIPOLE™

UPC

621945518841

Dimensions

Weight

1.18 lb

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Power Distribution Block

Logistics

Minimum Pack Quantity

1