HUBBELL
Image of BDBMHC112/01 BDBMHC112/01, 1-Pole Power Distribution Block
Image of BDBMHC112/01 BDBMHC112/01, 1-Pole Power Distribution Block

BDBMHC112/01, 1-Pole Power Distribution Block

Brand:

Burndy

Catalog ID:

BDBMHC112/01

POWER DISTRIBUTION BLOCKS.

Product details

General

Catalog Number

BDBMHC112/01

Insulation

Y

Material

Aluminum

Number Of Poles

1

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

VERSIPOLEâ„¢

UPC

781810645635

UPC 12 Digit

7818106456355

Dimensions

Dimension - Height inch

3.25 in

Dimension - Height mm

82.6 mm

Dimension - L Length Overall mm

127 mm

Dimension - Length Overall inch

5.00 in

Dimension - Width inch

1.85 in

Dimension - Width mm

47 mm

Electrical Ratings

Amperage Rating

175 A

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

12;10;8;6;4;3;2;1;1/0;2/0

Conductor - AL Str Run Range

12-2/0

Conductor - AL Str Tap

12;10;8;6;4;3;2;1;1/0;2/0

Conductor - AL Str Tap Range

12-2/0

Conductor - Copper Str Run

14;12;10;9;8;7;6;5;4;3;2;1;1/0;2/0

Conductor - Copper Str Run Range

14-2/0

Conductor - Copper Str Tap

14;12;10;9;8;7;6;5;4;3;2;1;1/0;2/0

Conductor - Copper Str Tap Range

14-2/0

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

18

Minimum Pack Quantity

1

Resources and downloads