HUBBELL
BDT1, BONDIT Intersystem Bonding Connector, #8-#2
Image of BDT1 BDT1, BONDIT Intersystem Bonding Connector, #8-#2
Image of BDT1 BDT1, BONDIT Intersystem Bonding Connector, #8-#2

BDT1, BONDIT Intersystem Bonding Connector, #8-#2

Brand: Burndy

Catalog ID: BDT1

BONDIT® Intersystem Bonding Connector, #8 - #2 AWG Servit post #14 - #6 AWG Bus Bar, 2.92 in L, 2 in W

  • Meets Intersystem Bonding Requirements NEC 250.94
  • Provides easy access to grounding point for utilities such as telecom and cable
  • Easy to install
  • UL467 Listed
  • Can be House or Meter Socket Mounted

General

Application

Designed to meet the requirements of NEC Article 250.94 Bonding for Other Systems

Catalog Number

BDT1

EU RoHS Indicator

Product Type

Mechanical

Sub Brand

BONDIT

Trade Name

BONDIT®

Type

BDT, House Mounted Or Meter Socket Mounted

UPC

781810483695

UPC 14 Digit GTIN

00781810483695

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Standards - RoHS Compliance Status

UI

UL Listed

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

2960