
Brand: Hubbell Power Systems
Catalog ID: BGC2181A
Hubbell’s beam grounding clamp combines a highstrength bronze body and a cup point steel mounting bolt to effectively bond ground wire to the steel structures typical of a mobile home.
Application
Grounding
Bolt Head Type
Hex Head
Catalog Number
BGC2181A
Material - Body
Bronze
Material - Bolt
Galvanized Steel
Product Category
Communication Connectors
Type
Communications
UPC
096359719458
Dimensions
1.200 in x 0.980 in x 1.590 in
Height
1.59 in
Length
1.2 in
Weight
0.28 lb
Width
0.98 in
UL Listed
Yes
Bolt Head Type
Hex Head
Carton Quantity
50
Pallet Quantity
7200