Brand: Austdac
Catalog ID: 210-001BH
Application
Catalog Number
210-001BH
Connectivity Options
Analog
Material
Enclosure Construction: 16-gauge (.060-inch) Type 304 brushed stainless steel; Braille Dial Pad: Chrome-plated zinc
Mount location
Surface-Mount
Operating Temperature
-40° F to +140° F
Type
Keypad
Cubic Capacity
179.85 cu.in
Depth
3.27
Height
10 in
Weight
5.5 lb
Width
5.5 in
Certification
Certified Listed
Compliance
FCC Part 68 Certified