HUBBELL
Image of 210-712BH Behavioral Health Surface-Mount VoIP Telephone (Auto-dial)
Image of 210-712BH Behavioral Health Surface-Mount VoIP Telephone (Auto-dial)
Image of 210-712BH Behavioral Health Surface-Mount VoIP Telephone (Auto-dial)

Behavioral Health Surface-Mount VoIP Telephone (Auto-dial)

Brand:

Austdac

Catalog ID:

210-712BH

GAI-Tronics Behavioral Health series of rugged telephones are designed for use in environments where conversation privacy is desired but safety is a concern. The Model 210-712BH (Auto-dial) Surface-mount Handset Telephone is equipped with a shortened, 12-inch handset cord to prevent the handset being used as a weapon. The cord is also short enough to prevent the possibility of strangulation. Its rugged design provides both quality and longevity. The Model 210-702BH is a SIP-compatible telephone that is ideally suited for installation in any area requiring the Americans with Disabilities Act maximum protrusion Depth of 4 inches (corridors, hallways, passageways) or on any flat surface. The unit’s rear mounting plate provides telephone line access, eliminating visibility of, or access to, cabling. Additionally, the 210-702BH is secured with security hardware to prevent vandalism.

  • Surface-Mount design for Indoor Use
  • VoIP
  • Auto-dial operation
  • Braille Chrome-plated Keypad
  • Brushed Stainless Steel Housing
  • Front Panel Pushbutton Volume Control
  • Handset with Noise-cancelling Microphone, Hearing Aid-compatible Receiver, and 12-inch Armored Cord with Anchored Lanyard

Product details

General

Application

  • Rehabilitation Centers
  • Correctional Facilities
  • Mental Health Facilities

Catalog Number

210-712BH

Color

Silver

Connectivity Options

VoIP

Material

Stainless Steel, Type 304, 14 Gauge, Brushed Finish

Mount location

Surface-Mount

Operating Temperature

-4°F to +131°F / -20°C to +55 °C

Signal Type

VoIP - SIP

Specifications

UL/CSA, FCC

Storage Temperature Range

-40° C to +70° C

Temperature Rating

-4°F to +131°F (-20°C to +55°C)

Type

Auto-Dial

Weather Rating

Indoor

Dimensions

Cubic Capacity

58.81095 cu.in

Depth

3.27 in

Dimensions

10.0 in x 5.5 in x 3.27 in

Height

3.27 in

Length

10 in

Weight

5.5 lb

Width

5.5 in

Electrical Ratings

Signal

Ethernet

Voltage Rating Description

24-48 VDC or PoE

Certifications And Compliance

Certification

UL/CSA/FCC

Certified Listed

UL/CSA/FCC

Compliance

FCC CRF 47 Part 15