


Brand: CHANCE Lineman Grade Tools
Catalog ID: PSC316BCYB10H
Catalog Number
PSC316BCYB10H
Color
Yellow Under Black
Material
Natural Rubber
Material Type
Type I, Natural Rubber
Product Type
Bell Cuff Gloves
Size
10.5
Style
Bell Cuff
UPC
096359457411
Length
16 in
Size
10.5
Weight
2.5 lb
Weight Metric
1.1 kg
Width
10.5 in
Voltage - Maximum
Voltage Rating
Class 3 V
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
10
Pallet Quantity
120