HUBBELL
Image of PSC418BCYB10H Bell Cuff Gloves Class 4, 18 in Yel/Blk Size 10H
Image of PSC418BCYB10H Bell Cuff Gloves Class 4, 18 in Yel/Blk Size 10H
play
CHANCE®: Cleaning and Inspecting Rubber Gloves in the Field - Hubbell Power Systems
Image of PSC418BCYB10H Bell Cuff Gloves Class 4, 18 in Yel/Blk Size 10H

Bell Cuff Gloves Class 4, 18 in Yel/Blk Size 10H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC418BCYB10H

BELL CLASS 4 18" YEL/BLK SIZE 10H

  • Class 4
  • Maximum use voltage 36,000 volts AC / 54,000 volts DC
  • color is yellow under black

General

Catalog Number

PSC418BCYB10H

Color

Yellow Under Black

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Product Type

Bell Cuff Gloves

Size

10.5

Style

Bell Cuff

UPC

096359457770

Dimensions

Length

18 in

Size

10.5

Weight

3 lb

Weight Metric

1.3 kg

Width

10.5 in

Electrical Ratings

Voltage - Maximum

  • 36000 VAC
  • 54000 VDC

Voltage Rating

Class 4 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10

Pallet Quantity

120