

Brand: Burndy
Catalog ID: BFB10402TH38E27
Application
Typically used in panelboards, switchboards, transformers, control panels, and similar applications
Catalog Number
BFB10402TH38E27
Material
Copper
Number of Holes
2
UPC
621945475489
Dimension - Stud Size inch
3/8 in
Length
2.75 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - ETL
No
Number of Holes
2
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
11600