HUBBELL
Image of BFB1050T58 BFB1050T58 Flexible Bus Bar Lug Terminal
Image of BFB1050T58 BFB1050T58 Flexible Bus Bar Lug Terminal

BFB1050T58 Flexible Bus Bar Lug Terminal

Brand: Burndy

Catalog ID: BFB1050T58

Industry-exclusive Compression Solution for flexible Bus Bar Applications.

  • Industry Exclusive! Only offered by BURNDY®
  • Eliminates the need to drill through copper sheets, ensuring a cleaner, faster installation
  • Full inspectability with the BURNDY® Engineered System
  • 1-hole and 2-hole options available to accommodate spacing requirements
  • Most flexible bus bar sizes accommodated
  • Locator lines on terminals provide for accurate and consistent crimping
  • UL Recognized to UL67 for Panelboard Equipment

General

Application

Typically used in panelboards, switchboards, transformers, control panels, and similar applications

Catalog Number

BFB1050T58

Number of Holes

1

Product Family

Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>Terminals

UPC

621945526839

Dimensions

Dimension - Stud Size inch

5/8 in

Length

2.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Configuration

Number of Holes

1

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

4640