HUBBELL
Image of BG12N BG12N Flexible Copper Braid, 12 in L, Approximate Ampere rating indoor:415, outdoor:495
Image of BG12N BG12N Flexible Copper Braid, 12 in L, Approximate Ampere rating indoor:415, outdoor:495

BG12N Flexible Copper Braid, 12 in L, Approximate Ampere rating indoor:415, outdoor:495

Brand:

Burndy

Catalog ID:

BG12N

Flexible Copper Braid, 12 in L,Approximate Ampere rating indoor:415,outdoor:495.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Made of flat extra flexible, tinned, pure copper braid, with unplated, seamless, pure copper ferrules formed into a rectangular shape on each end.

Product details

General

Application

Flexible copper braid jumpers designed to take up linear expansion and contraction

Catalog Number

BG12N

Connector Type

Braid

EU RoHS Indicator

Yes

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

Sub Brand

BRAID

Type

B, Flexible

UPC

781810005323

UPC 12 Digit

7818100053233

Dimensions

Dimension - D inch

3.00 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12.00 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

1.50 in

Length

12 in

Electrical Ratings

Rating - Indoor Amperage

415

Rating - Outdoor Amperage

495

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1