
Brand: Hubbell Power Systems
Catalog ID: 625LUGB24T
Catalog Number
625LUGB24T
Connector Type
BI-Metal Threaded
Material Type
Standard
Type
600Amp DeadBreak
Dimensions
.85 in x .85 in x 4.13 in
Height
4.13 in
Length
.85 in
Weight
1.25 lb
Width
.85 in
Current Rating
600 A
Solid or Compacted Conductor
2/0
Stranded or Compressed Conductor
1/0
Connector Type
BI-Metal Threaded
Standard Package
3