HUBBELL
Image of BIBS7503FX BIBS7503FX, Single Sided Flex Rated Three Conductor Clear Insulated Mult-Tap Connector
Image of BIBS7503FX BIBS7503FX, Single Sided Flex Rated Three Conductor Clear Insulated Mult-Tap Connector

BIBS7503FX, Single Sided Flex Rated Three Conductor Clear Insulated Mult-Tap Connector

Brand:

Burndy

Catalog ID:

BIBS7503FX

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory
  • Suitable for Code and Flex Conductor
  • Color-coordinated conductor port caps display wire range and classes of conductor accepted
  • Screw port caps show installation torque information for easy reference

Product details

General

Catalog Number

BIBS7503FX

Color Code

Black

Connector Type

Multi Tap

Insulation

Y

Material

Aluminum

Number Of Ports

3

Plated

Y

Plating Type

Tin Plated Aluminum

Temperature Rating

135°C

Trade Name

UNITAPâ„¢

UPC

621945439924

UPC 12 Digit

6219454399244

Dimensions

Dimension - Height inch

3 in

Dimension - Height mm

76 mm

Dimension - L Length Overall mm

101.6 mm

Dimension - Length Overall inch

4 in

Dimension - Width inch

2.75 in

Dimension - Width mm

70 mm

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper DLO Size Range

2 - 535 Str

Conductor - Copper Flex G Size Range

2 - 535 Str

Conductor - Copper Flex H Size Range

2 - 535 Str

Conductor - Copper Flex I Size Range

2 - 535 Str

Conductor - Copper Flex K Size Range

2 - 535 Str

Conductor - Copper Str Size Range

2 AWG - 750 kcmil

Conductor Size

2 AWG-750 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Fex-Size

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads