HUBBELL
BIPC350350, Ins. Piercing, Cu/Al, Run/Tap: 4/0 AWG-350 kcmil
Image of BIPC350350 BIPC350350, Ins. Piercing, Cu/Al, Run/Tap: 4/0 AWG-350 kcmil
Discontinued

BIPC350350, Ins. Piercing, Cu/Al, Run/Tap: 4/0 AWG-350 kcmil

Brand: Burndy

Catalog ID: BIPC350350

Mechanical Insulation Piercing Connector, Cu/Al, suitable for splicing, tapping, and dead-ending applications. Run/tap: 4/0 AWG-350 kcmil

  • Insulation piercing capability eliminates the need for insulation stripping
  • UL486B Listed, AL9CU Rated, for copper and aluminum conductor combinations up to 90° C, 600 Volt applications
  • Insulation piercing design eliminates the need for taping, especially helpful on hot-line applications
  • Esy snap-out tabs eases installation and protects connection from dirt and debris
  • Simple bolt-on connection for ease of installation

General

Application

For Copper And Aluminum Conductor Combinations Up To 90 DEG C, 600 Volt Applications

Catalog Number

BIPC350350

Connector Type

Insulation Piercing

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Physical Attribute - Socket Size

9/16

Plated

N

Plating Type

Unplated

Sub Brand

INSULATION PIERCING CONNECTOR

Type

BIPC

UPC

781810128749

UPC 14 Digit GTIN

00781810128749

Dimensions

Dimension - Bolt Size inch

0.38 in

Dimension - Height inch

3.00 in

Dimension - Height mm

76.2 mm

Dimension - L Length Overall mm

67 mm

Dimension - Length Overall inch

2.62 in

Dimension - Width inch

2.75 in

Dimension - Width mm

70 mm

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Socket Size

9/16

Electrical Ratings

Rating - Minimum Voltage

600

Voltage - Maximum

300 V

Conductor Related

Conductor - AL Str Run Range

4/0 AWG-350 kcmil

Conductor - AL Str Tap Range

4/0 AWG-350 kcmil

Conductor - Copper Str Run Range

4/0 AWG-350 kcmil

Conductor - Copper Str Tap Range

4/0 AWG-350 kcmil

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

300 LBS/in

Configuration

Connector Type

Insulation Piercing

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

1184