HUBBELL
Image of HBLI16BS Black Ball Stop, SJ 16/3 - 14/4, SW 16/3
Image of HBLI16BS Black Ball Stop, SJ 16/3 - 14/4, SW 16/3

Black Ball Stop, SJ 16/3 - 14/4, SW 16/3

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLI16BS

Black Ball Stop, SJ 16/3 - 14/4, SW 16/3

inREACH® Industrial and Industrial Weatherproof Cord Reels - Hubbell’s newly redesigned inREACH® Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments needs for years with little to no maintenance. inREACH® Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profi le cast aluminum construction. inREACH® Reels also feature a newly designed mounting plate that allows for a quick easy installation on any surface.

  • SJ 16/3 - 14/4
  • SW 16/3

General

Application

Industrial

Catalog Number

HBLI16BS

Color

Black

Duty

Heavy Duty

Series

inREACH® Series

Style

Ball Stop

Type

Accessory

UPC

783585586618

Dimensions

Weight

0.2 lb

Electrical Ratings

Duty

Heavy Duty

Logistics

Carton Quantity

3