




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLI340PB
inREACH® Industrial and Industrial Weatherproof Cord Reels - Hubbell’s newly redesigned inREACH® Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments needs for years with little to no maintenance. inREACH® Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profi le cast aluminum construction. inREACH® Reels also feature a newly designed mounting plate that allows for a quick easy installation on any surface.
Application
Industrial
Catalog Number
HBLI340PB
Color
Black
Duty
Heavy Duty
Series
inREACH® Series
Style
Pivot Base
Type
Accessory
UPC
783585586168
Weight
4.1 lb
Duty
Heavy Duty
Carton Quantity
5
Pallet Quantity
200